IESNA:LM-63-2002
[TEST]P1652779
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1910-536-19, G2-2406-143-87 (DN))
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]10/24/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDS-S850D950-4F0-1E-UDD-BVL-S
[LUMINAIRE]DEFINE 5 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 850 LUMENS PER FOOT, BLACK LOUVER WITH FROSTED LENS, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]5000K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_MOUNTING] SUSPENDED, SURFACE
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]998
TILT=NONE
1 -1 1 37 37 1 1 0.39 4 0
1 1 25.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
774.7 768.5 746 708.3 679.3 648.7 598.2 545.3 509.4 472
415 357.8 319.6 280.7 222.3 165.6 129.7 93.1 44.8 22.9
19.1 16 12.4 9.2 7.6 5.3 3.8 3.6 2.9 2.9
2.9 2.9 2.9 2.9 2.9 2.3 0
774.7 771.3 750.3 714 686 655.8 606.6 554.7 519.2 482.5
426.4 369.7 331.9 294 236.3 180 144.2 108.2 58.4 28.9
20.4 17 13.3 9.9 8.1 6.1 4.2 3.6 2.9 2.9
3.7 5 5 5 4.6 3.6 0
774.7 774 754.5 719.8 692.8 663 615.1 564.1 528.9 492.9
437.9 381.7 344.2 307.3 250.3 194.4 158.6 123.3 72 34.9
21.6 17.9 14.1 10.7 8.5 6.9 4.7 3.6 2.9 2.9
4.6 7.1 7.1 7.1 6.3 5 0
774.7 773.1 756.2 724.9 700.2 672.8 628.1 580.3 547 512.4
459.8 405.9 369.5 333.9 279.2 225.7 191.1 156.5 106.2 65.5
46.4 34.7 21.3 13.7 11.1 10.1 8.6 7.8 7 6.5
7 8.5 8.3 7.8 7 5.3 0
774.7 771.1 757.1 729.8 707.9 683.4 642.5 598.7 567.7 534.8
485.3 434.2 399.2 364.9 313.1 262.6 229.7 195.8 147.3 104.3
79.1 56.9 30.6 17.4 14.5 14.2 13.7 13.3 12.5 11.3
10 9.7 9.1 7.9 7.4 5.3 0
774.7 770.1 758.8 736.4 717.6 696.6 660.5 620.9 592.3 561.8
515.8 468.3 435.4 403.2 354.3 306.7 275.5 242.9 196.7 153.1
125.1 97.4 64.3 44.5 37.2 32.8 26.2 20.7 17.6 14.9
11.7 10.3 9.3 8 7.4 5.3 0
774.7 770.1 761.3 744.5 729.5 712.2 682.1 646.9 620.7 593.3
551.4 508 478.3 448.8 402.6 358 328.5 298 254.4 212.2
184.4 156.5 122.4 95 79.2 66 46.1 30.1 22.3 17.2
12.1 10.2 8.9 7.9 7 5.3 0
774.7 770.2 763.9 752 740.3 726.4 701.7 670.9 647.3 622.9
585.2 546 519.1 492.1 449 407.4 379.6 350.8 309.4 268.5
241.2 213.4 178.6 144.5 121.8 101.1 70 44.1 31 22.1
12.9 10 8.6 7.7 6.6 5.1 0
774.7 770.5 766.9 757.6 747.9 736.4 715.3 688.7 668.5 647.2
613.6 578.4 553.9 528.9 489.7 451.1 425 397.2 356.5 317
289.9 264.2 229.1 191.4 166.3 142.2 105.6 71.7 51.7 35.1
15.1 9.7 8.6 7.4 6.1 4.1 0
774.7 770.8 769.9 763.2 755.6 746.4 728.9 706.5 689.7 671.4
642 610.8 588.6 565.7 530.4 494.7 470.3 443.6 403.5 365.4
338.7 315 279.5 238.3 210.8 183.4 141.2 99.2 72.5 48.1
17.2 9.3 8.6 7.1 5.7 3.1 0
774.7 770.5 766.9 757.6 747.9 736.4 715.3 688.7 668.5 647.2
613.6 578.4 553.9 528.9 489.7 451.1 425 397.2 356.5 317
289.9 264.2 229.1 191.4 166.3 142.2 105.6 71.7 51.7 35.1
15.1 9.7 8.6 7.4 6.1 4.1 0
774.7 770.2 763.9 752 740.3 726.4 701.7 670.9 647.3 622.9
585.2 546 519.1 492.1 449 407.4 379.6 350.8 309.4 268.5
241.2 213.4 178.6 144.5 121.8 101.1 70 44.1 31 22.1
12.9 10 8.6 7.7 6.6 5.1 0
774.7 770.1 761.3 744.5 729.5 712.2 682.1 646.9 620.7 593.3
551.4 508 478.3 448.8 402.6 358 328.5 298 254.4 212.2
184.4 156.5 122.4 95 79.2 66 46.1 30.1 22.3 17.2
12.1 10.2 8.9 7.9 7 5.3 0
774.7 770.1 758.8 736.4 717.6 696.6 660.5 620.9 592.3 561.8
515.8 468.3 435.4 403.2 354.3 306.7 275.5 242.9 196.7 153.1
125.1 97.4 64.3 44.5 37.2 32.8 26.2 20.7 17.6 14.9
11.7 10.3 9.3 8 7.4 5.3 0
774.7 771.1 757.1 729.8 707.9 683.4 642.5 598.7 567.7 534.8
485.3 434.2 399.2 364.9 313.1 262.6 229.7 195.8 147.3 104.3
79.1 56.9 30.6 17.4 14.5 14.2 13.7 13.3 12.5 11.3
10 9.7 9.1 7.9 7.4 5.3 0
774.7 773.1 756.2 724.9 700.2 672.8 628.1 580.3 547 512.4
459.8 405.9 369.5 333.9 279.2 225.7 191.1 156.5 106.2 65.5
46.4 34.7 21.3 13.7 11.1 10.1 8.6 7.8 7 6.5
7 8.5 8.3 7.8 7 5.3 0
774.7 774 754.5 719.8 692.8 663 615.1 564.1 528.9 492.9
437.9 381.7 344.2 307.3 250.3 194.4 158.6 123.3 72 34.9
21.6 17.9 14.1 10.7 8.5 6.9 4.7 3.6 2.9 2.9
4.6 7.1 7.1 7.1 6.3 5 0
774.7 771.3 750.3 714 686 655.8 606.6 554.7 519.2 482.5
426.4 369.7 331.9 294 236.3 180 144.2 108.2 58.4 28.9
20.4 17 13.3 9.9 8.1 6.1 4.2 3.6 2.9 2.9
3.7 5 5 5 4.6 3.6 0
774.7 768.5 746 708.3 679.3 648.7 598.2 545.3 509.4 472
415 357.8 319.6 280.7 222.3 165.6 129.7 93.1 44.8 22.9
19.1 16 12.4 9.2 7.6 5.3 3.8 3.6 2.9 2.9
2.9 2.9 2.9 2.9 2.9 2.3 0
774.7 771.3 750.3 714 686 655.8 606.6 554.7 519.2 482.5
426.4 369.7 331.9 294 236.3 180 144.2 108.2 58.4 28.9
20.4 17 13.3 9.9 8.1 6.1 4.2 3.6 2.9 2.9
3.7 5 5 5 4.6 3.6 0
774.7 774 754.5 719.8 692.8 663 615.1 564.1 528.9 492.9
437.9 381.7 344.2 307.3 250.3 194.4 158.6 123.3 72 34.9
21.6 17.9 14.1 10.7 8.5 6.9 4.7 3.6 2.9 2.9
4.6 7.1 7.1 7.1 6.3 5 0
774.7 773.1 756.2 724.9 700.2 672.8 628.1 580.3 547 512.4
459.8 405.9 369.5 333.9 279.2 225.7 191.1 156.5 106.2 65.5
46.4 34.7 21.3 13.7 11.1 10.1 8.6 7.8 7 6.5
7 8.5 8.3 7.8 7 5.3 0
774.7 771.1 757.1 729.8 707.9 683.4 642.5 598.7 567.7 534.8
485.3 434.2 399.2 364.9 313.1 262.6 229.7 195.8 147.3 104.3
79.1 56.9 30.6 17.4 14.5 14.2 13.7 13.3 12.5 11.3
10 9.7 9.1 7.9 7.4 5.3 0
774.7 770.1 758.8 736.4 717.6 696.6 660.5 620.9 592.3 561.8
515.8 468.3 435.4 403.2 354.3 306.7 275.5 242.9 196.7 153.1
125.1 97.4 64.3 44.5 37.2 32.8 26.2 20.7 17.6 14.9
11.7 10.3 9.3 8 7.4 5.3 0
774.7 770.1 761.3 744.5 729.5 712.2 682.1 646.9 620.7 593.3
551.4 508 478.3 448.8 402.6 358 328.5 298 254.4 212.2
184.4 156.5 122.4 95 79.2 66 46.1 30.1 22.3 17.2
12.1 10.2 8.9 7.9 7 5.3 0
774.7 770.2 763.9 752 740.3 726.4 701.7 670.9 647.3 622.9
585.2 546 519.1 492.1 449 407.4 379.6 350.8 309.4 268.5
241.2 213.4 178.6 144.5 121.8 101.1 70 44.1 31 22.1
12.9 10 8.6 7.7 6.6 5.1 0
774.7 770.5 766.9 757.6 747.9 736.4 715.3 688.7 668.5 647.2
613.6 578.4 553.9 528.9 489.7 451.1 425 397.2 356.5 317
289.9 264.2 229.1 191.4 166.3 142.2 105.6 71.7 51.7 35.1
15.1 9.7 8.6 7.4 6.1 4.1 0
774.7 770.8 769.9 763.2 755.6 746.4 728.9 706.5 689.7 671.4
642 610.8 588.6 565.7 530.4 494.7 470.3 443.6 403.5 365.4
338.7 315 279.5 238.3 210.8 183.4 141.2 99.2 72.5 48.1
17.2 9.3 8.6 7.1 5.7 3.1 0
774.7 770.5 766.9 757.6 747.9 736.4 715.3 688.7 668.5 647.2
613.6 578.4 553.9 528.9 489.7 451.1 425 397.2 356.5 317
289.9 264.2 229.1 191.4 166.3 142.2 105.6 71.7 51.7 35.1
15.1 9.7 8.6 7.4 6.1 4.1 0
774.7 770.2 763.9 752 740.3 726.4 701.7 670.9 647.3 622.9
585.2 546 519.1 492.1 449 407.4 379.6 350.8 309.4 268.5
241.2 213.4 178.6 144.5 121.8 101.1 70 44.1 31 22.1
12.9 10 8.6 7.7 6.6 5.1 0
774.7 770.1 761.3 744.5 729.5 712.2 682.1 646.9 620.7 593.3
551.4 508 478.3 448.8 402.6 358 328.5 298 254.4 212.2
184.4 156.5 122.4 95 79.2 66 46.1 30.1 22.3 17.2
12.1 10.2 8.9 7.9 7 5.3 0
774.7 770.1 758.8 736.4 717.6 696.6 660.5 620.9 592.3 561.8
515.8 468.3 435.4 403.2 354.3 306.7 275.5 242.9 196.7 153.1
125.1 97.4 64.3 44.5 37.2 32.8 26.2 20.7 17.6 14.9
11.7 10.3 9.3 8 7.4 5.3 0
774.7 771.1 757.1 729.8 707.9 683.4 642.5 598.7 567.7 534.8
485.3 434.2 399.2 364.9 313.1 262.6 229.7 195.8 147.3 104.3
79.1 56.9 30.6 17.4 14.5 14.2 13.7 13.3 12.5 11.3
10 9.7 9.1 7.9 7.4 5.3 0
774.7 773.1 756.2 724.9 700.2 672.8 628.1 580.3 547 512.4
459.8 405.9 369.5 333.9 279.2 225.7 191.1 156.5 106.2 65.5
46.4 34.7 21.3 13.7 11.1 10.1 8.6 7.8 7 6.5
7 8.5 8.3 7.8 7 5.3 0
774.7 774 754.5 719.8 692.8 663 615.1 564.1 528.9 492.9
437.9 381.7 344.2 307.3 250.3 194.4 158.6 123.3 72 34.9
21.6 17.9 14.1 10.7 8.5 6.9 4.7 3.6 2.9 2.9
4.6 7.1 7.1 7.1 6.3 5 0
774.7 771.3 750.3 714 686 655.8 606.6 554.7 519.2 482.5
426.4 369.7 331.9 294 236.3 180 144.2 108.2 58.4 28.9
20.4 17 13.3 9.9 8.1 6.1 4.2 3.6 2.9 2.9
3.7 5 5 5 4.6 3.6 0
774.7 768.5 746 708.3 679.3 648.7 598.2 545.3 509.4 472
415 357.8 319.6 280.7 222.3 165.6 129.7 93.1 44.8 22.9
19.1 16 12.4 9.2 7.6 5.3 3.8 3.6 2.9 2.9
2.9 2.9 2.9 2.9 2.9 2.3 0
